ECHONET Lite Design Kit
Murata Manufacturing Co.,Ltd.
ECHONET Lite Design Kit
Overview
WLAN Smart Module with ECHONET Lite SDK
Protocol stack
Murata TypeYD is an embedded Wireless LAN solution providing from RF up to TCP/IP and ECHONET Lite. Module-level FCC/IC, TELEC certifications are available. ECHONET Lite SDK by Ubiquitous enables TCP/IP connectivity applications including ECHONET Lite with its internal ARM Cortex-M3 MCU. We provide total support with source code level analysis with expert engineers. ECHONET Lite is Japanese and international standard for HEMS.
We also offer your custom application development with cloud server.
Features
Key Features
Modularization
We provide total support with source code level analysis with expert engineers.
-IEEE 802.11b/g/n
-Broadcom BCM43362 
-STMicroelectronics STM32F205
-FCC, IC, TELEC certified
-High throughput up to 20Mbps
-700KB/100KB of Flash/RAM available for your application
-Reliable Murata Wi-Fi Driver is included
-ECHONET Lite compliant
-Protocols: DHCPd, DHCPc, DNSc, NTPc, POPc, SMTPc, FTPc, HTTP, HTTPd, TELNETd, SSL, UPnP, mDNS, TCP/IP
Major components
Development Kit
Mother board
-Mother board
-TypeYD Certified
-SDK manuals
-Sample source codes
-Sample application for ECHONET Lite remote device
-RF evaluation tool
powered by...
Hardware
*We do not sell "ECHONET Lite Design Kit" as a finished product. This is just an example of how Murata products are used in actual applications.

Forum

Breadcrumbs

There are no threads nor categories.

Inquiries related to individual consultations or negotiations

To make an individual inquiry, login to "my Murata."
If you do not already possess a "my Murata" account, please create a new account.